IESNA:LM-63-2002
[TEST]P1645450
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4C-727-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 162W 70CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21834.2
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 162.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3524.3 3298.0 3148.7 3033.2 2866.9 2794.5 2906.9 3133.3 3450.4 3821.5 4251.1 4709.9 5179.5 5701.4 6191.1 
6783.8 7207.3 7553.7 7820.0 7929.4 7894.0 7589.1 6691.5 6194.1 5910.8 5535.2 4773.0 3465.8 2284.9 1425.7 946.9 
569.7 260.2 154.0 61.6 0.0 0.0 
3524.3 3279.5 3139.4 3020.9 2857.7 2794.5 2914.6 3141.0 3459.7 3827.7 4269.5 4733.0 5196.4 5687.6 6211.1 
6777.7 7250.4 7593.7 7873.9 7987.9 7972.5 7675.3 6836.2 6301.9 6037.1 5663.0 4891.6 3578.2 2361.9 1479.6 983.9 
600.5 295.6 169.4 72.4 0.0 0.0 
3524.3 3301.1 3145.6 3044.0 2900.8 2813.0 2899.2 3100.9 3371.9 3716.8 4135.6 4579.0 5042.5 5539.8 6054.0 
6589.8 7128.7 7606.0 8047.9 8340.5 8449.8 8439.0 8067.9 7341.2 6937.8 6560.6 5803.1 4445.1 2857.7 1784.5 
1187.1 756.0 417.3 277.1 117.0 0.0 0.0 
3524.3 3311.9 3177.9 3085.5 2956.2 2865.4 2896.1 3037.8 3274.9 3562.8 3912.3 4332.7 4760.7 5214.9 5695.3 
6201.8 6766.9 7375.1 7980.2 8502.1 8904.0 9159.6 9227.3 9151.9 8945.6 8548.3 7921.7 6730.0 4371.2 2606.7 
1519.7 965.4 551.2 274.1 103.2 0.0 0.0 
3524.3 3339.6 3207.2 3122.5 3036.3 2953.1 2931.6 3002.4 3153.3 3376.5 3659.8 3984.7 4334.2 4737.6 5181.0 
5626.0 6146.4 6742.3 7413.6 8126.4 8723.8 9211.9 9593.8 9906.3 10206.6 10483.7 10619.2 10131.1 8238.8 4868.5 
2252.6 997.7 531.2 226.3 83.1 1.5 0.0 
3524.3 3379.6 3258.0 3179.4 3130.2 3077.8 3050.1 3076.3 3151.7 3291.8 3484.3 3696.8 3937.0 4224.9 4580.6 
4920.8 5339.6 5857.0 6454.4 7168.8 7895.5 8582.2 9228.9 9844.7 10593.0 11473.7 12443.7 13225.9 12888.7 10201.9 
5521.3 2157.1 751.4 364.9 118.6 3.1 0.0 
3524.3 3415.0 3311.9 3250.3 3224.1 3219.5 3225.6 3248.7 3293.4 3370.4 3498.2 3662.9 3801.5 3930.8 4124.8 
4397.3 4716.0 5113.3 5650.6 6318.9 7118.0 7943.2 8837.8 9730.8 10665.4 11840.2 13175.1 14550.0 15125.8 13647.7 
10374.4 6055.6 2135.5 768.3 289.5 26.2 0.0 
3524.3 3416.6 3316.5 3256.4 3231.8 3231.8 3244.1 3268.7 3311.9 3388.8 3519.7 3681.4 3812.3 3927.7 4112.5 
4375.8 4668.3 5065.6 5601.4 6246.5 7067.1 7914.0 8788.5 9735.4 10665.4 11835.5 13161.2 14556.2 15144.3 13698.6 
10537.6 6477.4 2234.1 788.3 303.3 27.7 0.0 
3524.3 3435.0 3368.8 3330.3 3328.8 3353.4 3399.6 3448.9 3512.0 3593.6 3739.9 3895.4 3963.1 4038.6 4198.7 
4406.6 4676.0 5070.2 5604.4 6257.3 7025.6 7904.7 8836.2 9789.3 10762.4 11874.0 13084.2 14095.8 14251.3 12820.9 
10275.8 6514.4 2635.9 669.8 291.0 40.0 0.0 
3524.3 3479.7 3456.6 3462.7 3502.8 3564.4 3627.5 3696.8 3772.2 3876.9 4017.0 4103.3 4144.8 4228.0 4363.5 
4574.4 4834.6 5295.0 5853.9 6532.9 7425.9 8374.3 9390.5 10494.5 11684.7 12961.1 14097.3 14813.3 14366.8 12625.4 
9897.1 5167.2 1641.3 600.5 261.7 72.4 0.0 
3524.3 3522.8 3542.8 3595.2 3687.5 3806.1 3923.1 4049.4 4183.3 4328.0 4499.0 4589.8 4682.2 4814.6 5000.9 
5261.1 5609.1 6037.1 6554.4 7145.7 7787.7 8505.2 9230.4 10109.6 11002.6 11875.6 12453.0 12483.7 11110.4 9128.8 
6360.4 2663.7 840.7 358.7 132.4 40.0 0.0 
3524.3 3550.5 3589.0 3661.4 3779.9 3915.4 4050.9 4187.9 4320.4 4469.7 4622.1 4683.7 4734.5 4805.4 4888.5 
5007.0 5178.0 5393.5 5670.7 6004.8 6388.1 6797.7 7250.4 7821.6 8419.0 8927.1 9139.6 8904.0 7606.0 6129.5 
4266.5 1835.3 614.3 307.9 150.9 55.4 0.0 
3524.3 3541.3 3593.6 3681.4 3806.1 3940.0 4070.9 4186.4 4284.9 4381.9 4465.1 4465.1 4426.6 4392.7 4340.4 
4294.2 4275.7 4261.8 4240.3 4206.4 4163.3 4114.0 4106.3 4198.7 4372.7 4505.1 4395.8 3883.1 2853.0 2020.1 
1268.7 651.3 377.2 218.6 124.7 49.3 0.0 
3524.3 3587.5 3656.7 3739.9 3846.1 3932.4 3987.8 4010.9 3981.6 3895.4 3750.7 3504.3 3159.4 2742.2 2238.7 
1799.9 1419.6 1173.2 1050.1 994.6 965.4 945.4 917.7 897.6 914.6 928.4 894.6 828.3 714.4 592.8 494.2 386.5 278.7 177.1 
97.0 30.8 0.0 
3524.3 3622.9 3686.0 3738.4 3781.5 3783.0 3712.2 3549.0 3276.4 2928.5 2520.5 2047.8 1621.3 1362.6 1239.4 1184.0 
1151.7 1136.3 1133.2 1133.2 1130.1 1117.8 1091.6 1053.1 1016.2 999.3 963.8 885.3 760.6 605.1 481.9 380.3 267.9 160.1 95.5 24.6 
0.0 
3524.3 3638.3 3686.0 3695.2 3661.4 3535.1 3271.8 2928.5 2529.7 2077.0 1698.3 1496.6 1413.4 1374.9 1342.6 1321.0 1318.0 
1328.7 1354.9 1384.2 1413.4 1433.4 1439.6 1415.0 1364.2 1290.3 1182.5 1060.8 913.0 716.0 517.3 344.9 229.4 154.0 80.1 15.4 0.0 
3524.3 3653.7 3673.7 3627.5 3482.8 3201.0 2826.9 2412.7 1995.4 1706.0 1599.7 1555.1 1512.0 1470.4 1435.0 1410.3 
1408.8 1444.2 1471.9 1459.6 1459.6 1461.2 1421.1 1339.5 1262.5 1194.8 1111.7 1005.4 880.7 742.1 566.6 392.6 275.6 174.0 75.4 10.8 
0.0 
3524.3 3639.8 3636.7 3535.1 3287.2 2919.2 2518.9 2110.9 1804.5 1718.3 1695.2 1659.8 1602.8 1533.5 1479.6 1447.3 
1382.6 1293.3 1284.1 1256.4 1197.9 1201.0 1208.7 1224.0 1234.8 1224.0 1201.0 1164.0 1107.0 1008.5 786.8 603.6 425.0 251.0 104.7 6.2 
0.0 
3524.3 3635.2 3610.6 3464.3 3133.3 2742.2 2306.4 1946.2 1815.3 1807.6 1795.3 1756.8 1692.1 1609.0 1524.3 1351.8 
1234.8 1157.8 1051.6 1028.5 1023.9 1039.3 1073.2 1097.8 1085.5 1057.8 1022.3 976.2 916.1 840.7 697.5 582.0 465.0 289.5 123.2 6.2 
0.0 
3524.3 3635.2 3601.3 3399.6 3040.9 2612.8 2194.0 1907.7 1872.3 1890.7 1889.2 1855.3 1789.1 1696.7 1484.3 1296.4 
1159.4 1002.3 945.4 919.2 913.0 919.2 928.4 917.7 865.3 836.0 811.4 777.5 723.7 662.1 571.2 478.8 375.7 260.2 117.0 4.6 
0.0 
3524.3 3604.4 3561.3 3371.9 2967.0 2545.1 2130.9 1896.9 1896.9 1927.7 1936.9 1910.7 1856.9 1741.4 1482.7 1273.3 
1079.3 966.9 930.0 936.1 1000.8 1016.2 920.7 919.2 840.7 829.9 788.3 749.8 703.6 605.1 511.2 409.6 303.3 209.4 86.2 4.6 
0.0 
3524.3 3589.0 3550.5 3355.0 2967.0 2545.1 2130.9 1895.3 1900.0 1932.3 1941.5 1921.5 1869.2 1736.8 1487.3 1264.1 
1077.8 963.8 930.0 946.9 1036.2 1045.4 922.3 930.0 843.7 843.7 789.9 743.7 689.8 585.1 492.7 398.8 284.8 177.1 81.6 4.6 
0.0 
